IESNA:LM-63-2002
[TEST]P1440298
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-840-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4069.4
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
2566.2 2565.6 2565.0 2563.4 2559.6 2554.7 2548.1 2539.6 2532.7 2523.8 
2513.2 2500.7 2485.0 2467.4 2448.0 2425.0 2397.6 2366.1 2332.3 2295.1 
2256.3 2216.7 2175.4 2131.0 2086.7 2045.3 2007.7 1972.3 1937.8 1906.8 
1878.0 1847.9 1818.8 1791.8 1764.8 1737.1 1709.1 1678.9 1645.0 1603.9 
1553.1 1498.5 1433.9 1362.5 1287.8 1203.5 1117.3 1033.0 952.7 868.0 
788.9 728.2 657.8 562.5 512.1 467.3 412.9 363.1 313.5 278.6 
245.7 215.1 188.9 167.7 146.9 129.9 116.1 104.0 93.2 83.0 
73.7 65.2 57.4 49.9 43.3 37.6 31.9 26.2 21.2 16.3 
12.4 9.3 6.9 4.9 3.2 1.4 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2565.4 2563.8 2561.6 2557.0 2550.9 2543.9 2535.3 2526.6 2516.2 
2505.0 2490.7 2474.2 2456.0 2434.6 2410.2 2381.0 2349.9 2314.1 2275.2 
2236.1 2194.4 2149.8 2102.4 2056.8 2014.7 1974.8 1936.7 1898.5 1861.7 
1826.7 1791.7 1758.3 1726.8 1696.0 1665.4 1633.3 1598.1 1556.6 1509.8 
1459.2 1403.5 1341.3 1273.8 1199.2 1122.8 1046.3 972.2 899.5 819.4 
734.6 646.0 564.2 513.2 474.4 421.0 381.5 342.4 303.3 278.3 
261.7 237.0 208.6 183.5 165.5 147.8 131.7 117.3 103.7 90.9 
79.3 69.6 60.9 52.7 45.5 39.3 33.1 26.8 21.3 16.9 
13.0 9.8 7.7 5.3 3.7 2.1 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2565.1 2562.3 2559.7 2554.3 2548.3 2538.5 2530.2 2520.0 2509.1 
2496.4 2480.7 2463.5 2444.2 2421.3 2395.6 2365.1 2331.3 2295.4 2257.0 
2214.5 2171.8 2123.0 2071.5 2020.2 1971.3 1923.2 1877.1 1830.5 1787.1 
1743.2 1699.8 1657.4 1615.4 1575.4 1535.0 1494.8 1453.0 1410.8 1364.7 
1311.6 1252.3 1188.9 1123.6 1057.5 989.1 920.7 853.0 781.7 697.6 
612.7 542.0 486.6 433.6 399.0 364.6 330.3 298.8 271.5 248.4 
227.4 204.0 183.0 164.3 148.9 135.7 122.6 110.3 98.8 87.5 
76.5 66.9 58.3 50.4 43.4 37.4 31.4 25.5 20.9 17.1 
13.5 10.2 8.1 5.5 3.8 2.2 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2564.9 2562.1 2557.8 2552.0 2543.9 2534.7 2524.7 2514.5 2502.9 
2488.5 2471.5 2452.4 2431.6 2407.8 2381.4 2351.1 2316.6 2277.0 2235.2 
2188.6 2140.7 2089.1 2035.1 1981.0 1928.1 1875.5 1823.6 1773.5 1725.3 
1677.2 1630.6 1586.3 1541.8 1497.7 1452.1 1404.3 1357.5 1312.7 1264.7 
1212.6 1156.4 1096.9 1034.3 970.8 906.9 845.5 785.3 715.3 638.3 
555.5 487.0 437.3 408.8 380.6 352.3 320.3 293.5 268.4 243.5 
220.8 200.9 182.2 164.8 150.1 137.1 124.7 112.7 100.6 88.7 
77.9 68.1 60.0 52.7 46.2 40.2 34.2 28.2 23.2 19.1 
15.6 12.5 9.5 6.6 4.0 2.5 1.0 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2563.4 2561.5 2555.8 2549.3 2540.5 2531.0 2520.4 2508.6 2495.5 
2480.5 2463.7 2444.0 2420.3 2395.0 2365.9 2332.6 2295.0 2253.5 2210.5 
2164.0 2114.7 2062.5 2009.6 1957.6 1907.1 1857.2 1810.1 1765.1 1720.0 
1674.7 1631.7 1589.2 1547.9 1504.8 1460.1 1416.3 1371.2 1324.8 1275.1 
1221.3 1164.3 1102.8 1040.5 976.3 913.5 852.6 784.1 711.2 639.3 
572.0 513.9 463.0 416.9 384.6 352.4 320.1 301.3 274.0 252.8 
230.5 206.9 185.0 167.1 151.9 137.2 123.8 111.0 98.6 87.2 
77.2 68.2 60.1 52.9 46.1 40.4 34.5 28.5 24.1 19.9 
15.9 13.1 10.1 7.1 4.8 3.1 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2563.5 2559.7 2554.4 2546.9 2538.2 2528.5 2517.5 2505.1 2491.6 
2475.2 2456.9 2435.3 2410.8 2383.0 2351.0 2316.2 2277.1 2236.0 2191.8 
2145.0 2097.6 2049.7 2002.7 1957.9 1915.9 1875.8 1837.2 1799.4 1762.4 
1725.7 1688.9 1652.6 1613.4 1574.0 1531.2 1486.3 1440.3 1389.7 1336.3 
1276.5 1213.1 1143.2 1069.6 997.6 930.1 863.6 788.0 717.5 649.4 
582.6 532.9 488.3 441.2 401.7 362.2 322.7 295.2 262.7 235.6 
201.9 173.7 159.0 146.5 131.9 118.7 107.5 97.5 88.2 79.1 
70.8 63.3 56.5 50.1 44.2 38.7 33.3 27.8 23.6 19.5 
15.9 13.1 10.5 7.7 5.3 3.8 2.2 0.7 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2563.8 2559.2 2552.0 2545.4 2536.1 2526.8 2517.2 2504.6 2489.0 
2471.1 2451.5 2429.1 2402.9 2372.5 2338.6 2301.7 2261.8 2218.5 2174.2 
2129.0 2083.7 2037.1 1993.6 1953.8 1917.5 1882.3 1847.3 1813.2 1779.7 
1746.7 1712.2 1676.2 1639.0 1599.4 1557.1 1510.2 1461.1 1409.6 1355.0 
1297.2 1232.2 1162.0 1091.2 1022.0 954.8 881.8 808.9 736.0 666.8 
608.2 562.2 521.0 483.8 440.6 403.7 371.5 338.3 306.2 277.4 
254.3 228.3 205.4 187.5 168.5 150.5 133.1 116.7 103.5 90.3 
77.2 68.2 60.1 52.8 45.8 39.5 33.6 28.5 24.2 20.0 
16.0 13.0 10.5 8.0 5.6 3.6 2.0 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2563.4 2557.8 2552.5 2544.0 2535.6 2526.7 2516.3 2504.0 2488.9 
2471.5 2450.9 2427.2 2402.9 2371.9 2337.0 2300.4 2261.0 2218.1 2173.1 
2126.1 2078.6 2029.7 1983.1 1939.3 1897.3 1858.4 1820.8 1784.2 1747.3 
1710.9 1673.6 1635.9 1596.8 1555.6 1511.0 1464.8 1416.5 1365.1 1309.1 
1250.4 1191.1 1125.4 1061.5 996.0 934.5 860.2 785.6 702.2 618.2 
547.8 500.1 464.5 436.7 415.5 388.0 360.9 333.5 314.2 283.4 
252.8 233.2 214.7 195.6 173.9 154.4 136.2 119.4 106.3 93.2 
80.3 71.4 63.1 55.2 48.1 41.2 35.0 29.7 25.0 20.7 
17.0 13.8 11.0 8.3 5.6 3.6 2.0 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2564.2 2558.9 2553.3 2545.7 2536.1 2526.1 2516.2 2504.8 2489.8 
2474.0 2454.0 2431.7 2406.6 2376.7 2343.4 2306.9 2267.1 2224.6 2178.5 
2130.0 2077.7 2026.0 1973.1 1922.7 1872.6 1825.0 1779.7 1734.3 1690.6 
1647.8 1607.7 1568.4 1528.5 1487.6 1442.9 1393.6 1341.6 1285.5 1228.2 
1169.5 1108.1 1042.1 975.1 911.1 847.0 782.5 698.3 615.3 541.1 
462.2 403.8 362.5 327.5 298.8 272.5 248.1 229.6 211.1 187.3 
170.0 160.2 146.8 133.4 121.3 110.2 100.4 90.6 80.8 73.3 
66.6 60.4 54.3 48.5 42.9 37.5 32.4 27.8 23.5 19.6 
16.1 12.7 10.2 7.6 5.0 3.2 1.7 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2563.9 2560.3 2554.9 2547.5 2537.7 2527.4 2517.5 2506.8 2492.6 
2476.9 2459.1 2437.6 2413.5 2385.8 2354.6 2318.3 2278.3 2235.2 2189.5 
2140.0 2088.6 2036.3 1979.5 1923.5 1868.4 1817.7 1766.1 1716.6 1667.9 
1620.3 1576.0 1531.7 1488.8 1445.5 1401.2 1353.8 1300.8 1243.8 1185.6 
1127.0 1067.2 1005.0 939.5 881.9 824.3 766.6 706.4 631.8 556.9 
462.4 388.2 329.6 284.2 240.6 203.9 173.8 156.2 144.1 133.9 
124.5 116.3 109.0 102.1 95.5 88.9 82.4 76.1 70.2 64.4 
59.0 53.8 48.6 43.5 38.6 33.9 29.5 25.3 21.0 17.4 
14.3 11.6 8.9 6.2 4.3 2.7 1.4 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2564.6 2561.0 2556.2 2548.7 2540.4 2531.6 2521.6 2511.0 2498.7 
2482.3 2465.1 2445.2 2421.5 2393.5 2362.1 2326.7 2288.3 2246.3 2202.4 
2156.2 2104.6 2053.2 1998.8 1949.0 1900.0 1851.8 1804.3 1759.1 1713.9 
1669.7 1627.3 1586.2 1545.7 1505.0 1463.1 1418.7 1370.5 1317.6 1263.1 
1203.6 1141.2 1075.9 1010.3 949.1 892.2 835.4 777.9 700.8 615.3 
538.8 465.1 415.2 386.1 354.2 316.4 277.0 245.2 217.0 194.9 
175.8 158.6 143.7 130.8 119.3 108.2 98.5 88.9 79.2 70.9 
63.7 56.6 50.0 43.9 38.4 32.9 27.7 23.2 19.3 16.0 
13.2 10.7 8.2 5.7 3.9 2.4 1.3 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2565.1 2563.0 2558.1 2550.9 2542.9 2535.0 2526.0 2516.1 2503.3 
2488.4 2470.9 2451.3 2426.9 2399.3 2368.1 2334.2 2296.5 2256.0 2213.7 
2167.7 2118.8 2072.7 2027.7 1986.0 1950.0 1913.9 1878.0 1842.0 1807.7 
1775.6 1742.8 1711.0 1678.6 1645.4 1610.7 1574.1 1533.5 1486.3 1433.1 
1373.3 1309.2 1239.7 1168.2 1100.0 1031.8 967.9 893.0 818.1 743.3 
679.6 621.6 577.0 552.3 519.5 484.8 434.4 386.9 353.2 316.7 
277.4 246.0 218.9 193.2 174.6 156.3 138.9 123.1 108.7 94.3 
79.9 68.6 58.7 50.2 42.3 35.5 29.7 24.8 20.4 16.6 
13.4 10.9 8.4 6.0 4.0 2.5 1.3 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2565.4 2563.1 2559.1 2552.8 2546.3 2538.3 2530.8 2521.3 2509.3 
2494.6 2476.6 2456.2 2433.8 2407.9 2377.2 2343.1 2306.4 2268.2 2227.7 
2182.3 2134.3 2092.0 2053.5 2017.8 1986.4 1955.9 1927.5 1899.6 1871.4 
1843.2 1814.9 1786.9 1759.2 1732.8 1706.2 1676.1 1639.8 1596.7 1547.8 
1491.6 1429.8 1361.4 1287.7 1216.1 1145.1 1077.5 997.7 931.7 865.7 
799.7 735.6 670.7 635.9 602.3 558.5 508.2 454.2 409.0 372.8 
333.0 292.2 256.2 223.7 196.4 171.8 151.4 132.2 114.6 99.5 
84.5 73.3 63.0 53.5 45.1 37.8 31.5 26.2 21.7 17.6 
14.1 11.6 9.0 6.5 4.4 2.8 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.1 2563.9 2560.7 2554.8 2550.0 2542.2 2535.3 2525.8 2514.9 
2500.9 2482.8 2464.5 2442.3 2416.5 2387.3 2354.8 2319.4 2282.6 2243.1 
2199.4 2151.3 2106.9 2067.2 2030.2 1994.6 1961.6 1928.3 1895.8 1863.2 
1831.1 1799.2 1768.5 1736.3 1702.6 1668.1 1630.7 1589.5 1543.9 1492.0 
1433.3 1366.4 1292.5 1215.3 1139.1 1062.6 992.4 914.0 835.7 757.7 
695.4 651.9 599.8 574.0 545.3 497.6 446.1 400.1 359.0 321.6 
283.9 250.1 218.2 192.8 171.1 152.7 135.4 120.7 107.3 93.9 
80.6 70.0 60.7 52.3 44.6 37.3 31.3 26.1 21.6 17.6 
14.2 11.6 9.0 6.3 4.4 2.8 1.5 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.6 2564.8 2563.1 2558.3 2552.6 2545.4 2538.1 2529.6 2518.9 
2506.0 2490.5 2472.3 2452.5 2428.7 2401.7 2370.4 2336.2 2299.2 2259.4 
2216.3 2169.6 2119.3 2070.9 2024.9 1978.4 1932.8 1888.3 1844.1 1800.2 
1755.3 1711.2 1667.5 1625.1 1583.7 1541.3 1496.2 1451.1 1402.2 1348.8 
1290.9 1229.1 1161.0 1088.3 1014.6 942.0 875.8 809.6 742.7 653.4 
576.9 514.1 447.0 415.8 380.1 340.1 302.5 266.9 235.4 211.6 
195.1 173.3 152.6 135.9 122.3 110.3 100.6 91.0 81.3 73.1 
65.5 58.2 51.7 45.7 40.1 34.7 29.4 24.8 20.8 17.4 
14.3 11.7 9.1 6.5 4.5 2.9 1.6 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.5 2565.9 2564.7 2560.5 2555.6 2549.8 2541.9 2534.0 2523.8 
2512.2 2498.1 2479.7 2460.4 2439.0 2414.6 2385.1 2351.6 2313.2 2271.3 
2225.0 2176.9 2123.7 2068.3 2010.2 1952.6 1895.5 1840.2 1788.5 1737.8 
1687.3 1638.2 1590.7 1545.1 1500.1 1455.5 1410.3 1363.7 1315.1 1264.1 
1208.2 1149.5 1088.0 1023.3 954.1 890.6 827.0 763.4 695.3 605.7 
511.4 426.4 350.2 308.4 265.3 223.0 188.8 167.1 153.8 142.3 
132.4 123.5 115.5 108.2 101.3 94.4 87.5 81.0 74.5 68.7 
63.1 57.7 52.3 46.9 41.7 36.6 32.0 27.5 23.2 19.3 
15.9 12.9 10.4 7.8 5.3 3.5 1.9 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2567.2 2566.3 2564.5 2561.9 2558.0 2552.2 2544.4 2536.3 2526.5 
2515.0 2502.8 2487.6 2469.4 2445.8 2422.0 2392.2 2358.0 2320.6 2278.4 
2231.5 2180.9 2125.4 2067.8 2008.1 1949.3 1892.9 1837.2 1784.4 1732.7 
1683.0 1635.1 1589.7 1547.2 1505.3 1462.7 1419.9 1374.9 1327.2 1276.0 
1221.3 1163.9 1103.8 1041.7 975.7 908.1 840.5 772.9 699.2 609.7 
529.9 462.0 390.6 345.3 313.7 285.8 262.9 245.4 229.5 206.1 
182.7 165.3 152.9 139.9 128.2 116.6 106.7 96.8 86.9 79.1 
71.5 64.4 58.1 52.2 46.4 40.9 35.5 30.4 25.6 21.7 
18.0 14.5 11.7 8.8 6.0 4.1 2.5 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.5 2566.6 2566.5 2563.7 2560.4 2554.6 2546.8 2538.4 2528.6 
2518.2 2506.3 2492.2 2472.7 2451.4 2426.0 2397.6 2365.1 2326.7 2284.4 
2238.6 2187.9 2136.6 2081.8 2026.5 1970.8 1917.7 1868.3 1821.2 1775.0 
1731.9 1689.8 1648.4 1607.4 1567.7 1526.2 1483.6 1441.8 1398.8 1352.8 
1301.6 1245.5 1184.8 1119.5 1053.0 983.7 917.3 850.8 784.1 701.3 
614.5 538.5 480.5 444.9 420.6 402.1 381.2 353.0 325.8 308.7 
279.6 247.9 224.3 206.3 185.2 165.2 147.2 130.3 115.1 102.9 
90.7 78.5 69.4 61.3 53.6 46.2 39.1 33.0 27.8 23.3 
19.3 15.7 12.5 9.8 7.1 4.5 2.7 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2567.5 2567.5 2567.8 2564.3 2562.9 2556.1 2549.1 2541.3 2531.8 
2522.0 2510.3 2494.7 2476.6 2456.0 2432.1 2404.3 2372.4 2335.8 2295.1 
2250.4 2203.5 2153.1 2102.1 2051.5 1999.4 1952.0 1905.3 1863.4 1821.4 
1780.0 1740.9 1702.1 1665.2 1627.5 1588.6 1549.3 1509.3 1466.9 1422.3 
1371.6 1313.3 1249.4 1179.0 1105.9 1032.5 960.7 895.7 823.7 751.1 
674.0 604.0 550.4 512.7 467.1 425.6 391.2 356.9 322.6 296.0 
269.0 239.6 218.5 200.5 180.6 161.7 144.0 127.7 112.3 98.4 
85.7 75.0 65.9 57.6 50.2 43.4 37.7 32.0 26.3 22.2 
17.8 14.2 11.5 8.9 6.6 4.4 2.9 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2568.5 2566.8 2565.7 2564.8 2561.9 2556.5 2550.1 2542.8 2534.1 
2523.1 2512.8 2496.9 2479.8 2460.5 2437.4 2412.1 2381.9 2347.2 2308.5 
2266.4 2220.4 2170.0 2119.9 2069.3 2019.8 1971.0 1923.3 1877.7 1831.7 
1788.5 1747.4 1706.7 1665.6 1626.9 1587.2 1545.7 1502.1 1455.9 1407.6 
1355.5 1296.5 1231.3 1159.1 1080.9 1000.4 918.0 846.3 771.8 695.4 
624.9 567.7 518.9 472.9 427.3 387.9 348.7 309.5 270.0 250.5 
223.0 190.9 169.0 150.1 134.0 121.6 110.4 100.8 91.5 82.7 
74.3 66.3 59.3 52.8 46.8 40.7 35.5 30.2 25.5 21.6 
17.8 14.2 11.4 8.6 6.2 4.0 2.7 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2567.0 2566.8 2566.1 2563.8 2562.0 2558.2 2551.0 2544.1 2534.6 
2524.8 2513.2 2499.7 2483.4 2465.7 2444.3 2420.7 2392.3 2361.7 2325.0 
2284.4 2239.3 2190.7 2138.4 2083.9 2028.7 1974.4 1921.0 1868.4 1817.8 
1767.7 1718.4 1669.3 1620.4 1572.5 1524.3 1476.8 1429.7 1380.9 1330.4 
1278.6 1222.9 1164.2 1102.6 1036.0 966.8 895.5 826.3 762.0 693.0 
620.3 546.9 482.2 431.2 399.0 366.8 334.6 312.5 280.9 254.1 
238.8 216.9 194.6 172.8 155.5 141.3 128.0 115.4 103.3 91.8 
81.1 71.1 62.6 55.0 48.3 42.0 36.6 31.2 25.8 21.7 
17.7 14.2 11.2 8.3 5.7 4.1 2.5 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2567.0 2566.5 2565.6 2564.8 2562.8 2558.9 2552.0 2543.1 2533.5 
2524.6 2514.3 2501.1 2485.5 2468.7 2448.5 2424.3 2398.5 2368.1 2333.1 
2295.3 2252.9 2206.9 2156.7 2101.8 2046.2 1991.2 1934.7 1877.3 1822.9 
1767.6 1715.0 1663.4 1614.3 1564.9 1516.1 1468.1 1420.7 1373.5 1324.0 
1274.0 1220.4 1162.4 1098.6 1033.8 968.3 903.4 840.9 780.3 706.8 
623.5 539.2 469.4 421.8 390.4 359.5 328.5 300.8 276.9 254.5 
233.5 213.4 194.8 177.6 160.8 145.4 131.8 119.0 106.2 93.5 
81.6 71.3 62.4 54.8 48.0 41.6 35.9 30.2 24.6 20.5 
16.8 13.5 10.4 7.3 4.7 3.0 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.6 2566.2 2566.1 2564.4 2560.5 2555.8 2548.3 2540.2 2532.9 
2523.1 2512.3 2499.1 2483.7 2465.4 2445.6 2421.6 2394.5 2364.8 2331.2 
2293.3 2252.7 2208.8 2160.4 2109.9 2059.9 2008.5 1958.6 1908.8 1862.4 
1814.2 1767.5 1723.8 1680.2 1637.0 1592.0 1550.1 1509.1 1463.5 1413.2 
1359.0 1300.7 1236.0 1171.1 1104.9 1035.8 966.2 896.0 826.7 754.9 
670.4 581.6 503.9 458.2 414.0 384.2 354.5 324.9 295.3 268.2 
242.7 221.1 199.7 178.3 159.4 142.8 125.6 109.3 96.1 84.5 
74.8 65.8 57.9 50.6 43.8 38.0 32.3 26.5 22.0 18.2 
14.5 11.1 8.3 5.9 4.2 2.5 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2566.3 2566.0 2565.1 2562.7 2558.4 2552.8 2544.9 2537.5 2528.7 
2521.0 2508.4 2493.8 2477.9 2459.2 2438.4 2412.7 2383.9 2350.7 2315.7 
2277.3 2238.4 2196.1 2151.4 2105.3 2057.7 2015.2 1975.9 1937.3 1900.1 
1863.4 1827.4 1793.7 1760.6 1728.5 1696.9 1667.2 1635.1 1600.0 1557.3 
1504.9 1447.2 1385.5 1319.2 1248.5 1170.3 1090.7 1012.3 935.4 852.5 
767.1 671.4 602.4 532.9 476.4 438.1 398.9 359.6 320.4 290.0 
256.2 226.3 203.6 182.4 162.7 145.0 129.3 116.1 103.5 92.0 
81.0 71.4 62.9 54.4 46.8 40.5 34.3 28.0 22.7 17.9 
13.9 10.4 7.6 5.6 3.9 2.2 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2566.2 2565.6 2565.0 2563.4 2559.6 2554.7 2548.1 2539.6 2532.7 2523.8 
2513.2 2500.7 2485.0 2467.4 2448.0 2425.0 2397.6 2366.1 2332.3 2295.1 
2256.3 2216.7 2175.4 2131.0 2086.7 2045.3 2007.7 1972.3 1937.8 1906.8 
1878.0 1847.9 1818.8 1791.8 1764.8 1737.1 1709.1 1678.9 1645.0 1603.9 
1553.1 1498.5 1433.9 1362.5 1287.8 1203.5 1117.3 1033.0 952.7 868.0 
788.9 728.2 657.8 562.5 512.1 467.3 412.9 363.1 313.5 278.6 
245.7 215.1 188.9 167.7 146.9 129.9 116.1 104.0 93.2 83.0 
73.7 65.2 57.4 49.9 43.3 37.6 31.9 26.2 21.2 16.3 
12.4 9.3 6.9 4.9 3.2 1.4 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
